(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Align Fittings H/DL/L/LL Series Bulkhead Connector DEF【10 Pieces Per Package】 (Part Numbers)

Self-Align Fittings H/DL/L/LL Series Bulkhead Connector DEF
  • Volume Discount

Self-aligning type pipe fittings by SMC Corporation.
[Features]
· Can be used with soft copper pipes.
· A non-directional type metal sleeve.
· The sleeve helps protect against external damage.
· Low pressure loss.
[Applications]
· Used for relay connections of male threads and tubes for panel mounting, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
DEF06-02
DEF08-03
DEF10-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection screw Applicable Tube Size O.D.

10 Pieces Per Package

1 Pack(s)Available

Quote

1/46

10 Pieces Per Package

1 Pack(s)Available

Quote

3/88

10 Pieces Per Package

1 Pack(s)Available

Quote

--
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection screw Applicable Tube Size O.D.

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female union for Partition Material Brass
Surface Treatment No Thread Types Rc Sleeve material C2700

Additional Products in this Category

Tech Support