(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, Spatter Resistant, Brass, NKL Series

90° Elbows - Compression Fittings, Spatter Resistant, Brass, NKL Series
  • Volume Discount

Special brass is used for metal body to greatly improve corrosion resistance to water.

[Features]
· Special brass is used for metal body.
· Corrosion resistance to water has been greatly increased.
· Ideal for use in the automobile industry and for mold temperature control.
· Never worry about forgetting or losing the sleeve again with this no-sleeve design.
· A wide variety is available to support a wide range of applications.
· 5 shapes: Types C, CF, MF, L and E. Adjustable tube: 10 types are available from φ4 to φ16mm.

PDF

Part Number

Configured Part Number is shown.

Part Number
NKL0425-01
NKL0425-02
NKL0640-01
NKL0640-02
NKL0640-03
NKL0850-01
NKL0850-03
NKL0860-01
NKL0860-02
NKL0860-03
NKL1065-02
NKL1065-03
NKL1065-04
NKL1075-02
NKL1075-03
NKL1075-04
NKL1280-02
NKL1280-03
NKL1280-04
NKL1290-02
NKL1290-03
NKL1290-04
NKL1611-03
NKL1611-04
NKL1613-03
NKL1613-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

9 Days or more

1/84 mm2.5
10 Piece(s)Available

15 Days or more

1/44 mm2.5
1 Piece(s)Available

Same day

Stock

1/86 mm4
10 Piece(s)Available

15 Days or more

1/46 mm4
10 Piece(s)Available

6 Days or more

3/86 mm4
10 Piece(s)Available

11 Days or more

1/88 mm5
10 Piece(s)Available

13 Days or more

3/88 mm5
1 Piece(s)Available

9 Days or more

1/88 mm6
1 Piece(s)Available

8 Days or more

1/48 mm6
10 Piece(s)Available

15 Days or more

3/88 mm6
10 Piece(s)Available

16 Days or more

1/410 mm6.5
10 Piece(s)Available

13 Days or more

3/810 mm6.5
10 Piece(s)Available

13 Days or more

1/210 mm6.5
1 Piece(s)Available

9 Days or more

1/410 mm7.5
1 Piece(s)Available

8 Days or more

3/810 mm7.5
10 Piece(s)Available

15 Days or more

1/210 mm7.5
10 Piece(s)Available

13 Days or more

1/412 mm8
10 Piece(s)Available

13 Days or more

3/812 mm8
10 Piece(s)Available

13 Days or more

1/212 mm8
1 Piece(s)Available

9 Days or more

1/412 mm9
1 Piece(s)Available

8 Days or more

3/812 mm9
10 Piece(s)Available

20 Days or more

1/212 mm9
10 Piece(s)Available

16 Days or more

3/816 mm11
10 Piece(s)Available

13 Days or more

1/216 mm11
10 Piece(s)Available

13 Days or more

3/816 mm13
10 Piece(s)Available

13 Days or more

1/216 mm13
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Elbow Material Special Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support