(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Male BSPP, Brass

90° Elbows - Instrumentation Tube Fittings, Male BSPP, Brass

Male-Male Elbow Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable material with good corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-771
ZUSA-TF-YL-772
ZUSA-TF-YL-773
ZUSA-TF-YL-774
ZUSA-TF-YL-775
ZUSA-TF-YL-776
ZUSA-TF-YL-777
ZUSA-TF-YL-778
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPP Male1/4"2,250 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPP Male1/4"2,250 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/2" BSPP Male1/4"1,150 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPP Male3/8"2,250 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPP Male3/8"2,250 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" BSPP Male3/8"1,150 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPP Male1/2"1,150 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPP Male1/2"1,150 psi

Loading...

  1. 1

Basic Information

Connection Types Male BSPP Thread-to-Tube Connection Shape Male Elbow Material Brass
Thread Types Male BSPP Material Brass Style Male Elbow
Shape 90 Degree Elbow

Additional Products in this Category

Tech Support