(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Bulkhead, Compression Fittings, 316SS, NSMF Series

Connector - Bulkhead, Compression Fittings, 316SS, NSMF Series
  • Volume Discount

All parts made of SUS316 for excellent corrosion resistance. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMF0420-01
NSMF0420-02
NSMF0425-01
NSMF0425-02
NSMF0640-01
NSMF0640-02
NSMF0640-03
NSMF0860-01
NSMF0860-03
NSMF1/2-02
NSMF1/2-03
NSMF1/2-04
NSMF1/4-01
NSMF1/4-02
NSMF1/4-03
NSMF3/8-01
NSMF3/8-02
NSMF3/8-03
NSMF3/8-04
NSMF1075-01
NSMF1075-02
NSMF1075-03
NSMF1075-04
NSMF1080-01
NSMF1080-02
NSMF1080-03
NSMF1080-04
NSMF1210-02
NSMF1210-03
NSMF1210-04
NSMF1290-02
NSMF1290-04
NSMF1613-03
NSMF1613-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

1/84 mm2
1 Piece(s)Available

8 Days or more

1/44 mm2
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

8 Days or more

1/44 mm2.5
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

13 Days or more

3/86 mm4
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

13 Days or more

3/88 mm6
1 Piece(s)Available

13 Days or more

1/412.7 mm9.56
1 Piece(s)Available

13 Days or more

3/812.7 mm9.56
1 Piece(s)Available

13 Days or more

1/212.7 mm9.56
1 Piece(s)Available

13 Days or more

1/86.35 mm4.57
1 Piece(s)Available

13 Days or more

1/46.35 mm4.57
1 Piece(s)Available

13 Days or more

3/86.35 mm4.57
1 Piece(s)Available

13 Days or more

1/89.53 mm6.99
1 Piece(s)Available

13 Days or more

1/49.53 mm6.99
1 Piece(s)Available

13 Days or more

3/89.53 mm6.99
1 Piece(s)Available

13 Days or more

1/29.53 mm6.99
1 Piece(s)Available

8 Days or more

1/810 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

13 Days or more

3/810 mm7.5
1 Piece(s)Available

8 Days or more

1/210 mm7.5
1 Piece(s)Available

14 Days or more

1/810 mm8
1 Piece(s)Available

8 Days or more

1/410 mm8
1 Piece(s)Available

13 Days or more

3/810 mm8
1 Piece(s)Available

15 Days or more

1/210 mm8
1 Piece(s)Available

8 Days or more

1/412 mm10
1 Piece(s)Available

13 Days or more

3/812 mm10
1 Piece(s)Available

13 Days or more

1/212 mm10
1 Piece(s)Available

13 Days or more

1/412 mm9
1 Piece(s)Available

13 Days or more

1/212 mm9
1 Piece(s)Available

13 Days or more

3/816 mm13
1 Piece(s)Available

13 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Threaded Bulkhead Unions Material 316 Stainless Steel
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support