(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Heads for Toggle Clamps - Urethane Head

Metal Heads for Toggle Clamps - Urethane Head

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product: Washers
•Material of Screw Part: Steel

  • inCAD Components
Clamp Components Items - Metal Threaded Heads for Clamps, Urethane Type:Related Image
・Materials
TypeTip PartBolt Part
[ M ]Material[ H ]Hardness[ M ]Material[ S ]Surface Treatment
TGUBUrethane*Shore A90SteelTrivalent Chromate
*Excellent in abrasion resistance compared to NBR Nitrile Rubber .
*Gate marks from casting remain in urethane portion. (No adverse effect on actual use.)

Specifications

Part Number
MC4-32
MCS6-37
Part NumberLt1t2dd1
TypeM-ℓ
TGUB4-132328812
4-3242
6-3751121016
6-87101
8-49675131219
8-105123

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TGUB4-13
TGUB4-32
TGUB6-37
TGUB6-87
TGUB8-49
TGUB8-105
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSClamp Bolt Size Threaded Length ℓ Dimension
(mm)
1 Piece(s)Available

8 Days or more

10M413
1 Piece(s)Available

Same day

Stock

10M432
1 Piece(s)Available

8 Days or more

10M637
1 Piece(s)Available

6 Days

Stock

10M687
1 Piece(s)Available

Same day

Stock

10M849
1 Piece(s)Available

Same day

Stock

10M8105

Loading...

  1. 1
 

Basic Information

Products Washers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.