(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Arms and handles can be welded on in wide freedom of angles, enabling applications in various scenarios.
Part Number
Configured Part Number is shown.
Part Number |
MC09-1 MC09-2S |
Part Number | MC09-1 | MC09-2 | MC09-3 |
Body Material | 1018 Carbon Steel (with Hardened Bushing) | ||
Weight (g) | 845 | 2130 | 4100 |
Tightening Force (N) | 1960 | 4900 | 9800 |
Handle Movement Angle | 120° | 124° | 126° |
Arm Movement Angle | 193° | 193° | 198° |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Attaching Method | Flange Base | Body Material | 1018 Carbon Steel | Handle Length | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy