(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Part Number
Configured Part Number is shown.
TDS10F
Type | Clamp | Mounting Bracket | Flange Base |
---|---|---|---|
Body Material | Steel | Clamp Bolt Size | M4 |
Clamp Bolt Material | Steel | Arm Length L(mm) | 16.3 |
Clamping Force (Range)(N) | ~499 | Clamp Bolt Position | Not Adjustable (Fixed) |
Bolt Size(mm) | M4×20 | Clamp Arm Transfer Angle(°) | 50 |
Steering angle(°) | 80 | Quantity(piece) | 1 |
Type | Clamp | Mounting Bracket | Flange Base | Body Material | Steel |
---|---|---|---|---|---|
Clamp Bolt Size | M4 | Clamp Bolt Material | Steel | Arm Length L(mm) | 16.3 |
Clamping Force (Range)(N) | ~499 | Clamp Bolt Position | Not Adjustable (Fixed) | Bolt Size(mm) | M4×20 |
Clamp Arm Transfer Angle(°) | 50 | Steering angle(°) | 80 | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TDS10F in the Vertical Clamping Lever - Flange type mounting base, model: TDS10F. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy