(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Horizontal Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Cost (BHE)

Manual Horizontal Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Cost (BHE)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low cost stainless steel linear ball guide stage (horizontal Z-axis) with high rigidity.[Features]・ Achieved a low price with the original production method
・ Two types of stage surface sizes are available: 40 × 40 and 60 × 60 mm
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number

Configured Part Number is shown.

BHE04006

Part Number
BHE04006
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Travel (Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Table Size (Length) L (Range)(mm) 26~40 Table Size (Width) W (Range)(mm) 26~40 Table Size (Thickness) H (Range)(mm) 40.1~50
Feeding Method Micrometer Head Guiding Mechanism Linear Ball Table Material Steel
Table Surface Treatment Electroless Nickel Plating Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 40
Allowable Load(N) 29.4 Stroke (Z Distance)(mm) ±3 Table Size (Thickness) H(mm) 45±3
Z-Axis Stage Surface Horizontal Through Hole (Table Center Hole) No Table Parallelism(µm) 80
Clamp No

Please check the type/dimensions/specifications of the part BHE04006 in the Manual Horizontal Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Cost (BHE) series.

Additional Products in this Category

Tech Support