(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Compatible Fluid: vapor
•Color: Black
•Operating Temperature Range (?): -20::130
•Allowable Pressure at Ambient Temperature (mpa): 0.30
•Feature: Moisture Resistance
Part Number
Configured Part Number is shown.
Part Number |
---|
LWS-12-[1-20/1]M |
LWS-15-[1-20/1]M |
LWS-19-[1-20/1]M |
LWS-25-[1-20/1]M |
LWS-32-[1-20/1]M |
LWS-38-[1-20/1]M |
LWS-50-[1-20/1]M |
Part Number |
---|
Loading...
Applicable Fluid | Steam | Mounting Metal Pieces(Fittings etc.,) | No | Color | Black |
---|---|---|---|---|---|
Properties | Pressure Resistance / Heat resistant / Flexibility / Other Features | Operating Temperature Range(℃) | -20::130 | Allowable Pressure at Ambient Temperature(MPa) | 0.30 |
Other Features | Moisture Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy