(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Use Hose, Super Air Hose

Industrial Use Hose, Super Air Hose

For use in a wide range of applications, such as factory plumbing and quarrying, etc.

[Features]
· Exceptional light workability in comparison to rubber hoses.
· Strongly UV-resistant, it suppresses cracking and splitting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SA-6-BLACK-[10-100/10]
SA-7-BLACK-[10-100/10]
SA-8-BLACK-[10-100/10]
SA-8-BLUE-[10-100/1]
SA-9-BLACK-[10-100/10]
SA-9-BLUE-[10-100/10]
SA-12-BLACK-[10-100/10]
SA-12-BLUE-[10-100/10]
SA-19-BLUE-[10-100/10]
SA-25-BLUE-[10-100/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Layer Color O.D.
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

11 Days or more

[Black] Black13632.510 ~ 100
1 Piece(s)

13 Days or more

[Black] Black13.573510 ~ 100
1 Piece(s)

11 Days or more

[Black] Black1584010 ~ 100
1 Piece(s)

11 Days or more

Blue1584010 ~ 100
1 Piece(s)

11 Days or more

[Black] Black16.5947.510 ~ 100
1 Piece(s)

11 Days or more

Blue16.5947.510 ~ 100
1 Piece(s)

11 Days or more

[Black] Black21.5126510 ~ 100
1 Piece(s)

17 Days or more

Blue21.5126510 ~ 100
1 Piece(s)

11 Days or more

Blue27.5199510 ~ 100
1 Piece(s)

11 Days or more

Blue34.52512510 ~ 100

Loading...

  1. 1

Basic Information

Fluid Air Fitting Used No Hose Inner Layer Material Soft Polyvinyl Chloride
Operating Pressure Range(MPa) ::1.0 Properties Pressure Resistance / Oil Resistance / Flexibility / Crush Strength Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support