(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Air and Thermal Cutting, Twin Hose (O-A)

Hose for Air and Thermal Cutting, Twin Hose (O-A)

•Color: Blue+Brown
•Operating Temperature Range (?): -25::70
•Allowable Pressure at Ambient Temperature (mpa): 2.00/0.15
•Specification: JIS Standard (JIS K 6333) suitable product
•Feature: Gas Resistance

Part Number

Configured Part Number is shown.

Part Number
O-A-5X5-[1-100/1]M
O-A-8X9-[1-100/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Length
(m)
1 Piece(s)

12 Days or more

11.7/11.75×51 ~ 100
1 Piece(s)

12 Days or more

14.5/16.08×91 ~ 100

Loading...

  1. 1

Basic Information

Applicable Fluid Oxygen / Acetylene Mounting Metal Pieces(Fittings etc.,) No Color Blue+Brown
Properties Abrasion Resistance / Weather Resistance / Other Features Operating Temperature Range(℃) -25::70 Allowable Pressure at Ambient Temperature(MPa) 2.00/0.15
Specifications JIS Standard (JIS K 6333) suitable product Other Features Gas Resistance

Additional Products in this Category

Tech Support