(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Food Hose Heat-Resistant Hose with wire

Food Hose Heat-Resistant Hose with wire

•Color: Transparent + White (Reinforced Section)
•Hose Material: Soft PVC+Hard PVC+Hard Steel Wire(SUS)
•Allowable Pressure at Ambient Temperature (mpa): 0.30
•Max. Operating Temperature (?): 80
•Specification: Conforms to Food Sanitation Laws, With Dust Cap

Part Number

Configured Part Number is shown.

Part Number
WHR-25-[1-20/1]M
WHR-32-[1-20/1]M
WHR-38-[1-20/1]M
WHR-50-[1-20/1]M
WHR-65-[1-20/1]M
WHR-75-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Bending Radius(Normal Temperature)
(mm)
Length
(m)
1 Piece(s)

12 Days or more

32.6251601 ~ 20
1 Piece(s)

12 Days or more

39.8321801 ~ 20
1 Piece(s)

12 Days or more

46.2382001 ~ 20
1 Piece(s)

12 Days or more

61.6503001 ~ 20
1 Piece(s)

12 Days or more

76.0654001 ~ 20
1 Piece(s)

12 Days or more

90.2756001 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC+Hard Steel Wire(SUS)
Color Transparent + White (Reinforced Section) Properties Antistatic / Heat resistant Allowable Pressure at Ambient Temperature(MPa) 0.30
Max. Operating Temperature(℃) 80 Specifications Conforms to Food Sanitation Laws, With Dust Cap

Additional Products in this Category

Tech Support