(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOYO-RING F

TOYO-RING F
  • Volume Discount

Strong against breaking or crushing, making it ideal for vacuum applications. Conforms to Food Sanitation Laws. Since the reinforcing material used is resin, there is no need to worry about rust. Cutting is also easy. Also shows high resiliency with regard to crushing. Separated disposal is not required.

Part Number

Configured Part Number is shown.

Part Number
TGF-15-50
TGF-15-50-L1
TGF-15-50-L2
TGF-15-50-L3
TGF-15-50-L4
TGF-15-50-L5
TGF-15-50-L6
TGF-15-50-L7
TGF-15-50-L8
TGF-15-50-L9
TGF-15-50-L10
TGF-15-50-L11
TGF-15-50-L12
TGF-15-50-L13
TGF-15-50-L14
TGF-15-50-L15
TGF-15-50-L16
TGF-15-50-L17
TGF-15-50-L18
TGF-15-50-L19
TGF-15-50-L20
TGF-15-50-L21
TGF-15-50-L22
TGF-15-50-L23
TGF-15-50-L24
TGF-15-50-L25
TGF-15-50-L26
TGF-15-50-L27
TGF-15-50-L28
TGF-15-50-L29
TGF-15-50-L30
TGF-15-50-L31
TGF-15-50-L32
TGF-15-50-L33
TGF-15-50-L34
TGF-15-50-L35
TGF-15-50-L36
TGF-15-50-L37
TGF-15-50-L38
TGF-15-50-L39
TGF-15-50-L40
TGF-15-50-L41
TGF-15-50-L42
TGF-15-50-L43
TGF-15-50-L44
TGF-15-50-L45
TGF-15-50-L46
TGF-15-50-L47
TGF-15-50-L48
TGF-15-50-L49
TGF-19-50
TGF-19-50-L1
TGF-19-50-L2
TGF-19-50-L3
TGF-19-50-L4
TGF-19-50-L5
TGF-19-50-L6
TGF-19-50-L7
TGF-19-50-L8
TGF-19-50-L9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

10-0.1~0.322156050
1 Piece(s)Available

11 Days or more

10-0.1~0.32215601
1 Piece(s)Available

11 Days or more

10-0.1~0.32215602
1 Piece(s)Available

11 Days or more

10-0.1~0.32215603
1 Piece(s)Available

11 Days or more

10-0.1~0.32215604
1 Piece(s)Available

10 Days or more

10-0.1~0.32215605
1 Piece(s)Available

11 Days or more

10-0.1~0.32215606
1 Piece(s)Available

11 Days or more

10-0.1~0.32215607
1 Piece(s)Available

11 Days or more

10-0.1~0.32215608
1 Piece(s)Available

11 Days or more

10-0.1~0.32215609
1 Piece(s)Available

11 Days or more

10-0.1~0.322156010
1 Piece(s)Available

11 Days or more

10-0.1~0.322156011
1 Piece(s)Available

11 Days or more

10-0.1~0.322156012
1 Piece(s)Available

11 Days or more

10-0.1~0.322156013
1 Piece(s)Available

11 Days or more

10-0.1~0.322156014
1 Piece(s)Available

11 Days or more

10-0.1~0.322156015
1 Piece(s)Available

11 Days or more

10-0.1~0.322156016
1 Piece(s)Available

11 Days or more

10-0.1~0.322156017
1 Piece(s)Available

11 Days or more

10-0.1~0.322156018
1 Piece(s)Available

11 Days or more

10-0.1~0.322156019
1 Piece(s)Available

11 Days or more

10-0.1~0.322156020
1 Piece(s)Available

11 Days or more

10-0.1~0.322156021
1 Piece(s)Available

11 Days or more

10-0.1~0.322156022
1 Piece(s)Available

11 Days or more

10-0.1~0.322156023
1 Piece(s)Available

11 Days or more

10-0.1~0.322156024
1 Piece(s)Available

14 Days or more

10-0.1~0.322156025
1 Piece(s)Available

11 Days or more

10-0.1~0.322156026
1 Piece(s)Available

11 Days or more

10-0.1~0.322156027
1 Piece(s)Available

11 Days or more

10-0.1~0.322156028
1 Piece(s)Available

11 Days or more

10-0.1~0.322156029
1 Piece(s)Available

11 Days or more

10-0.1~0.322156030
1 Piece(s)Available

11 Days or more

10-0.1~0.322156031
1 Piece(s)Available

11 Days or more

10-0.1~0.322156032
1 Piece(s)Available

11 Days or more

10-0.1~0.322156033
1 Piece(s)Available

11 Days or more

10-0.1~0.322156034
1 Piece(s)Available

11 Days or more

10-0.1~0.322156035
1 Piece(s)Available

11 Days or more

10-0.1~0.322156036
1 Piece(s)Available

11 Days or more

10-0.1~0.322156037
1 Piece(s)Available

11 Days or more

10-0.1~0.322156038
1 Piece(s)Available

11 Days or more

10-0.1~0.322156039
1 Piece(s)Available

11 Days or more

10-0.1~0.322156040
1 Piece(s)Available

11 Days or more

10-0.1~0.322156041
1 Piece(s)Available

11 Days or more

10-0.1~0.322156042
1 Piece(s)Available

11 Days or more

10-0.1~0.322156043
1 Piece(s)Available

11 Days or more

10-0.1~0.322156044
1 Piece(s)Available

11 Days or more

10-0.1~0.322156045
1 Piece(s)Available

11 Days or more

10-0.1~0.322156046
1 Piece(s)Available

11 Days or more

10-0.1~0.322156047
1 Piece(s)Available

11 Days or more

10-0.1~0.322156048
1 Piece(s)Available

11 Days or more

10-0.1~0.322156049
1 Piece(s)Available

11 Days or more

10-0.1~0.326198050
1 Piece(s)Available

10 Days or more

10-0.1~0.32619801
1 Piece(s)Available

11 Days or more

10-0.1~0.32619802
1 Piece(s)Available

10 Days or more

10-0.1~0.32619803
1 Piece(s)Available

10 Days or more

10-0.1~0.32619804
1 Piece(s)Available

11 Days or more

10-0.1~0.32619805
1 Piece(s)Available

13 Days or more

10-0.1~0.32619806
1 Piece(s)Available

11 Days or more

10-0.1~0.32619807
1 Piece(s)Available

11 Days or more

10-0.1~0.32619808
1 Piece(s)Available

11 Days or more

10-0.1~0.32619809

Loading...

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Natural Transparency Properties Pressure Resistance / Heat resistant / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Vacuum / Other Features Operating Temperature Range(℃) -5::70

Additional Products in this Category

Tech Support