(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter 90-Degree Street Elbow - Female/Male, Stainless Steel

Adapter 90-Degree Street Elbow - Female/Male, Stainless Steel
  • Volume Discount

For complete product overview and details on Adapter 90-Degree Street Elbow - Female/Male, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304SL-8
304SL-10
304SL-15
304SL-20
304SL-25
304SL-32
304SL-40
304SL-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

24 Days or more

2B(50A)2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Street Elbow
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support