(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NPT Fitting, HC / Half Socket

NPT Fitting, HC / Half Socket
  • Volume Discount

Various NPT screw fittings that conform to of America pipe taper screw standard standards are available with fast delivery dates. Converters for JIS standard PT screws also available. (NPTXPTN/NPTXPTS)

Part Number

Configured Part Number is shown.

Part Number
NPT-HC-8A
NPT-HC-8A-SU4
NPT-HC-10A-SU4
NPT-HC-15A
NPT-HC-15A-SU4
NPT-HC-20A
NPT-HC-20A-SU4
NPT-HC-25A
NPT-HC-32A
NPT-HC-32A-SU4
NPT-HC-40A
NPT-HC-40A-SU4
NPT-HC-50A
NPT-HC-50A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)
1 Piece(s)Available

8 Days or more

[Steel] Carbon Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 NPT (Female thread) Surface Treatment No Applicable Fluid Water / Steam / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No
Main Body Thickness Sch.80

Additional Products in this Category

Tech Support