(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A coated fitting plug having resin coating with epoxy resin baked paint finish on the interior, and threaded portion subjected to anti-rust treatment.
· Lightweight.
· Tough materials.
· Carton packaging for easy handling.
Part Number
Configured Part Number is shown.
P-25A-C
Max. Operating Pressure(MPa) | 1 | Connection Type | Pitch (Terminal) |
---|---|---|---|
Connecting Shape | Plug | Connection Thread Type M1 | R |
Thread Nominal M1 | 1B(25A) | Surface Treatment | Resin Coating |
Applicable Fluid | Water | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Type | Fitting | Interior Resin Lining | Presence |
Max. Operating Pressure(MPa) | 1 | Connection Type | Pitch (Terminal) | Connecting Shape | Plug |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Thread Nominal M1 | 1B(25A) | Surface Treatment | Resin Coating |
Applicable Fluid | Water | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Type | Fitting |
Interior Resin Lining | Presence |
Please check the type/dimensions/specifications of the part P-25A-C in the Resin Coated Pipe Fitting - Coated Fitting Plug series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy