(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Weld Neck, Black-Coated Steel, Class 1500

Pipe Flange - Weld Neck, Black-Coated Steel, Class 1500

Weld Neck Flange gaskets connects piping and components in a pipe system using bolted connections and gaskets. Black-coated steel offers more corrosion and abrasion resistance while protecting the steel material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-564
BULK-PF-565
BULK-PF-566
BULK-PF-567
BULK-PF-568
BULK-PF-569
BULK-PF-570
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"4-3/4"
1 Piece(s)

13 Days

3/4"5-1/8"
1 Piece(s)

13 Days

1"5-7/8"
1 Piece(s)

13 Days

1-1/2"7"
1 Piece(s)

13 Days

2"8-1/2"
1 Piece(s)

13 Days

3"10-1/2"
1 Piece(s)

13 Days

4"12-1/4"

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 10 Connection Type Flanged Connecting Shape Flange
Connection Thread Type M1 None Connection Thread Type M2 None Surface Treatment Black Oxide Coating
Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 5.0 MPa to 10.0 MPa

Additional Products in this Category

Tech Support