(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersunk Flexible Head LIVE Screw for Square ALC (Iron Base)【150 Pieces Per Package】 (Part Numbers)

Countersunk Flexible Head LIVE Screw for Square ALC (Iron Base)
  • Volume Discount

[Screw nominal designation (M)] 5
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Square hole
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Flat head
[Length] 60, 65, 75

Part Number

Configured Part Number is shown.

Part Number
CSSCSS-STC-D5-60
CSSCSS-STC-D5-65
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

65

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Chromate Plating Mounting Hole Shape Square Hole Sales Unit Box/package
Thread ridge type Drill Screw Detailed Shape Disc

Additional Products in this Category

Tech Support