(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Connector Bolt (B Type) - JCB-B (Hex Socket)

Joint Connector Bolt (B Type) - JCB-B (Hex Socket)
  • Volume Discount

[Type] Joint connector
[Screw nominal designation (M)] 6
[Material] Steel
[Mount hole shape] Hex hole
[Sales unit] Individual (available for purchase in units of 1), boxes/pack
[Length] 15, 30, 35, 40, 45, 50, 60, 70, 80, 90, 120
[Surface treatment] Nickel plating, silver, copper, tin plating
[Surface treatment] (detail) nickel plating, German brown plating

PDF

Part Number

Configured Part Number is shown.

Part Number
JCHTB-STGJB-M6-50
JCHTB-STN-M6-60
JCHTB-STN-M6-70
JCHTB-STN-M6-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength Surface Treatment Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1050Silver / copper / tin platedGerman Brown plating
1 Piece(s)Available

8 Days or more

1060Nickel PlatingNickel Plating
1 Piece(s)Available

8 Days or more

1070Nickel PlatingNickel Plating
1 Piece(s)Available

8 Days or more

1090Nickel PlatingNickel Plating

Loading...

  1. 1
 

Basic Information

Types Joint Connector Nominal of Thread (M) 6 Material Steel
Mounting Hole Shape Hex Socket Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support