(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Coarse thread - Trumpet head【1,800 Pieces Per Package】

Coarse thread - Trumpet head
  • Volume Discount

[Features]
· Through the coarse threads with high screw threading and long pitch, this product demonstrates excellent holding power said to be 5x that of a nail.
· Two types are available, fully-threaded and partially-threaded.

Part Number

Configured Part Number is shown.

AC-32-F-TOKU

Part Number
AC-32-F-TOKU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Course Thread Nominal of Thread (M) 3.8 Length 32
Material Steel Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Disc
Thread Length(mm) 26

Please check the type/dimensions/specifications of the part AC-32-F-TOKU in the Coarse thread - Trumpet head series.

Additional Products in this Category

Tech Support