(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-head Coarse Thread【300-1,000 Pieces Per Package】

Non-head Coarse Thread
  • Volume Discount

[Type] Coarse thread
[Screw nominal designation (M)] 4.8
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Sales unit] Boxes/pack
[Length] 18, 25, 32, 45, 60

Part Number

Configured Part Number is shown.

Part Number
OTNCS-ST3W-M4.8-18
OTNCS-ST3W-M4.8-25
OTNCS-ST3W-M4.8-32
OTNCS-ST3W-M4.8-45
OTNCS-ST3W-M4.8-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

18

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

25

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

32

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

45

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

Loading...

  1. 1

Basic Information

Types Course Thread Nominal of Thread (M) 4.8 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Sales Unit Box/package

Additional Products in this Category

Tech Support