(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hit Screw Pan Head (In a Pack)

Hit Screw Pan Head (In a Pack)
  • Volume Discount

[Type] Coach screw
[Surface treatment] None
[Surface treatment] (detail) none
[Sales unit] Individual (available for purchase in units of 1)
[Detailed shape] Pan head
[Screw nominal designation (M)] 4, 6
[Length] 35, 40, 50, 65, 80
[Material] Stainless steel SUS410, stainless steel

Part Number

Configured Part Number is shown.

Part Number
OTPNHBPC-410-M4-35
OTPNHBPC-SUS-M6-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material
1 Piece(s)Available

7 Days or more

4[Stainless Steel] Stainless Steel (SUS410)
1 Piece(s)Available

7 Days or more

6[Stainless Steel] Stainless Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material

Loading...

  1. 1

Basic Information

Types Coach Screw Length 35 Surface Treatment No
Surface Treatment (Details) No Sales Unit Low Quantity (can be purchased from one) Detailed Shape Pan

Additional Products in this Category

Tech Support