(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Flashpoint Screw (D=7) (Part Numbers)

Small Countersunk Head Flashpoint Screw (D=7)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

Part Number
CSPCSTFPD7-410-D4-16
CSPCSTFPD7-410-D4-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1025

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Surface Treatment No
Thread ridge Type Drill Screw Tip shape Cone Point Sales Unit Low Quantity (can be purchased from one)
Application Standard

Additional Products in this Category

Tech Support