(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Material] Stainless steel SUS410 Stainless steel
[Surface treatment] None, German brown plating, black paint
Part Number
Configured Part Number is shown.
CSPCSTFRXD6-410TBS-D4-13
Nominal of Thread (M) | 4 | Length L (mm) | 13 |
---|---|---|---|
Detailed Shape | Disc | Mounting Hole Shape | Phillips |
Basic Shape | Standard (Round) | Material | [Stainless Steel] Stainless Steel (SUS410) |
Surface Treatment | [Black Paint] Black Paint | Thread ridge Type | Drill Screw |
Tip shape | Cone Point | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | RoHS | 10 |
Nominal of Thread (M) | 4 | Length L (mm) | 13 | Detailed Shape | Disc |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Stainless Steel (SUS410) |
Surface Treatment | Black Paint | Thread ridge Type | Drill Screw | Tip shape | Cone Point |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Please check the type/dimensions/specifications of the part CSPCSTFRXD6-410TBS-D4-13 in the Small Countersunk Head FRX Screw (D=6) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy