(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

HEX Head Flashpoint Screw with Seal Washer【150-600 Pieces Per Package】

HEX Head Flashpoint Screw with Seal Washer
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
HXNTNDFPSL-ST3W-D5-19
HXNTNDFPSL-ST3W-D6-50
HXNTNDFPSL-ST3W-D6-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10660

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Steel Surface Treatment Trivalent White Thread ridge Type Drill Screw
Tip shape Cone Point Additional Shapes Standard Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support