(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill and Drive, HEX Head【200-1,000 Pieces Per Package】

Drill and Drive, HEX Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, trivalent white, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
HXNSFDD-410-D5-19
HXNSFDD-410-D5-25
HXNSFDD-410-D5-35
HXNSFDD-410-D5-45
HXNSFDD-410-D6-19
HXNSFDD-410-D6-25
HXNSFDD-410-D6-35
HXNSFDD-410-D6-45
HXNSFDD-410-D6-50
HXNSFDD-410-D6-60
HXNSFDD-ST3W-D5-16
HXNSFDD-ST3W-D5-35
HXNSFDD-ST3W-D6-19
HXNSFDD-ST3W-D6-70
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Material Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

519[Stainless Steel] Stainless Steel (SUS410)No

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

525[Stainless Steel] Stainless Steel (SUS410)No

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

535[Stainless Steel] Stainless Steel (SUS410)No

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

545[Stainless Steel] Stainless Steel (SUS410)No

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

619[Stainless Steel] Stainless Steel (SUS410)No

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

625[Stainless Steel] Stainless Steel (SUS410)No

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

635[Stainless Steel] Stainless Steel (SUS410)No

300 Pieces Per Package

1 Pack(s)Available

14 Days or more

645[Stainless Steel] Stainless Steel (SUS410)No

300 Pieces Per Package

1 Pack(s)Available

14 Days or more

650[Stainless Steel] Stainless Steel (SUS410)No

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

660[Stainless Steel] Stainless Steel (SUS410)No

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

516[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

535[Steel] Steel[Trivalent Chromate] Trivalent White

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

619[Steel] Steel[Trivalent Chromate] Trivalent White

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

670[Steel] Steel[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Flanged
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support