(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PAN Head Flashpoint Screw【1-2,000 Pieces Per Package】

PAN Head Flashpoint Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Complete thread

Part Number

Configured Part Number is shown.

Part Number
CSPPNSFP-410-D3.5-13
CSPPNSFP-410-D4-10
CSPPNSFP-410-D4-13
CSPPNSFP-410-D4-16
CSPPNSFP-410-D4-19
CSPPNSFP-410-D4-25
CSPPNSFP-410-D4-30
CSPPNSFP-410-D4-35
CSPPNSFP-410-D4-40
CSPPNSFP-410-D4-45
CSPPNSFP-410-D4-50
CSPPNSFP-410-D5-16
CSPPNSFP-410-D5-19
CSPPNSFP-410-D5-25
CSPPNSFP-410-D5-45
CSPPNSFP-410-D5-50
CSPPNSFP-410GJB-D4-10
CSPPNSFP-410GJB-D4-13
CSPPNSFP-410GJB-D4-16
CSPPNSFP-410GJB-D4-19
CSPPNSFP-410GJB-D4-25
CSPPNSFP-410GSN-D4-10
CSPPNSFP-410GSN-D4-13
CSPPNSFP-410GSN-D4-40
CSPPNSFP-410TBS-D4-10
CSPPNSFP-410TBS-D4-13
CSPPNSFP-410THB-D4-10
CSPPNSFP-410THB-D4-13
CSPPNSFP-410THBT-D4-10
CSPPNSFP-410THBT-D4-13
CSPPNSFP-410THBT-D4-16
CSPPNSFP-410THW-D4-10
CSPPNSFP-410THW-D4-13
CSPPNSFP-ST3W-D3.5-8
CSPPNSFP-ST3W-D3.5-10
CSPPNSFP-ST3W-D3.5-13
CSPPNSFP-ST3W-D3.5-19
CSPPNSFP-ST3W-D3.5-25
CSPPNSFP-ST3W-D4-13
CSPPNSFP-ST3W-D4-16
CSPPNSFP-ST3W-D4-19
CSPPNSFP-ST3W-D4-25
CSPPNSFP-ST3W-D4-30
CSPPNSFP-ST3W-D4-35
CSPPNSFP-ST3W-D4-40
CSPPNSFP-ST3W-D4-50
CSPPNSFP-ST3W-D5-13
CSPPNSFP-ST3W-D5-16
CSPPNSFP-ST3W-D5-19
CSPPNSFP-ST3W-D5-25
CSPPNSFP-ST3W-D5-30
CSPPNSFP-ST3W-D5-35
CSPPNSFP-ST3W-D5-50
CSPPNSFP-ST3W-D5-60
CSPPNSFP-ST3W-D5-65
CSPPNSFP-ST3W-D6-50
CSPPNSFP-STCB-D3.5-10
CSPPNSFP-STCB-D4-13
CSPPNSFP-STCB-D4-16
CSPPNSFP-STU-D3.5-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

103.513[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)NoBox/package
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoBox/package
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10550[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingBox/package
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Box/package
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Matt Black)Low Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Head Paint (Black)Box/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[White Coating] Head Paint (White)Box/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.58[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.510[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10413[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10419[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10450[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10535[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10565[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.510[Steel] Steel[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-413[Steel] Steel[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-416[Steel] Steel[Chromate Plating] Black ChromateBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.525[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support