(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bondwell Washer, Gray Rubber【1-500 Pieces Per Package】 (Part Numbers)

Bondwell Washer, Gray Rubber
  • Volume Discount

Effective in preventing rainwater from invading the screw hole. Washer with sealing rubber that combines excellent watertightness and long-term corrosion resistance.

Part Number

Configured Part Number is shown.

Part Number
BW-STGG-D4-12
BW-STGG-D5-13
BW-STGG-D6-16
BW-SUSGG-D4-12
BW-SUSGG-D5-13
BW-SUSGG-D6-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Sales Unit Material: Stainless Steel O.D.
(mm)
1 Piece(s)Available

8 Days or more

-[Steel] Steel4Low Quantity Available beginning with 1 pc.-12

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] Steel5Box/package-13

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] Steel6Box/package-16
1 Piece(s)Available

8 Days or more

10Stainless Steel4Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel12
1 Piece(s)Available

8 Days or more

10Stainless Steel5Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel13
1 Piece(s)Available

8 Days or more

10Stainless Steel6Low Quantity Available beginning with 1 pc.[304 Stainless Steel] 304 Stainless Steel16

Loading...

  1. 1

Basic Information

Type Seal Washer Surface Treatment No Thickness T(mm) 3
Surface Treatment (Details) No

Additional Products in this Category

Tech Support