(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Washer (1T)

U-Shaped Washer (1T)
  • Volume Discount

[Type (application)] Special
[Shape]
[Type] Plain Washer
[Materials] Stainless steel
[Surface treatment] None
[Thickness t (mm)] 1
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Materials]Stainless steel SUS304
[Surface treatment](Details) none
[Inner diameter d (mm)] 8 11 14
[Nominal Thread (M)] 8 10 12
[Outer diameter (mm)] 25 32 40

Part Number

Configured Part Number is shown.

Part Number
WS-SUS-M10
WS-SUS-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10111032
1 Piece(s)Available

8 Days or more

10141240

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Square Washer Material Stainless Steel
Surface Treatment No Thickness T(mm) 1 Sales Unit Low Quantity Available beginning with 1 pc.
Material: Stainless Steel 304 Stainless Steel Surface Treatment (Details) No

Additional Products in this Category

Tech Support