(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Washer - Inch Measurements, BBI

Flat Washer - Inch Measurements, BBI
  • Volume Discount

A washer. Standardized in inches.

Part Number

Configured Part Number is shown.

Part Number
RW025.040
RW030.039
RW030.050
RW040.078
RW060.105
RW070.105
RW100.105
RW110.125
RW120.125
RW140.125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal (inch) Thickness C
(inch)
Outer Diameter A
(inch)
1 Piece(s)Available

10 Days or more

105/160.0440.760
1 Piece(s)Available

10 Days or more

103/80.0440.885
1 Piece(s)Available

15 Days or more

103/80.0550.885
1 Piece(s)Available

54 Days or more

101/20.0881.260
1 Piece(s)Available

10 Days or more

103/40.1151.770
1 Piece(s)Available

10 Days or more

107/80.1152.020
1 Piece(s)Available

10 Days or more

1010.1152.020
1 Piece(s)Available

10 Days or more

101 1/80.1352.520
1 Piece(s)Available

10 Days or more

101 1/40.1352.770
1 Piece(s)Available

10 Days or more

101 1/20.1353.270

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Stainless A2
Surface Treatment Passivated Sales Unit Box/package Material: Stainless Steel 304 Stainless Steel
Surface Treatment (Details) Passivated Note Standard:IFI 100/107

Additional Products in this Category

Tech Support