(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rosette Washer - Raised, Press-Fit, Thin Rim【1-5,000 Pieces Per Package】

Rosette Washer - Raised, Press-Fit, Thin Rim
  • Volume Discount

[Materials] Steel Stainless steel Bras
[Surface treatment] None, trivalent chromate, bright chromate plating, nickel plating, chrome plating

Part Number

Configured Part Number is shown.

Part Number
WRSP-BRN-M3
WRSP-BRN-M4
WRSP-BRN-M5
WRSP-BRN-M6
WRSP-ST3W-M4
WRSP-ST3W-M6
WRSP-STH-M5
WRSP-STN-M3
WRSP-STN-M4
WRSP-STN-M5
WRSP-STN-M8
WRSP-STU-M4
WRSP-STU-M5
WRSP-STU-M6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

9 Days or more

-BrassNickel Plating332.2Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating9.5
1 Piece(s)Available

9 Days or more

-BrassNickel Plating442.5Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating11.5
1 Piece(s)Available

9 Days or more

-BrassNickel Plating553Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating14.3
1 Piece(s)Available

9 Days or more

-BrassNickel Plating663.2Low Quantity Available beginning with 1 pc.-[Nickel Plating] Nickel Plating16

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelTrivalent Chromate442.5Box/packageLow Carbon Steel[Trivalent Chromate] Trivalent White11.5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelTrivalent Chromate663.2Box/packageLow Carbon Steel[Trivalent Chromate] Trivalent White16

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelChrome Plating553Box/packageLow Carbon SteelChrome Plating14.3

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating332.2Box/packageLow Carbon Steel[Nickel Plating] Nickel Plating9.5

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating442.5Box/packageLow Carbon Steel[Nickel Plating] Nickel Plating11.5

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating553Box/packageLow Carbon Steel[Nickel Plating] Nickel Plating14.3

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10[Steel] SteelNickel Plating885Box/packageLow Carbon Steel[Nickel Plating] Nickel Plating20

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelBright Chromate Plating442.5Box/packageLow Carbon SteelBright Chromate Plating11.5

1,000 Pieces Per Package

1 Pack(s)Available

89 Days or more

-[Steel] SteelBright Chromate Plating553Box/packageLow Carbon SteelBright Chromate Plating14.3

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-[Steel] SteelBright Chromate Plating663.2Box/packageLow Carbon SteelBright Chromate Plating16
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Details) O.D.
(mm)

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Rosette Washer

Additional Products in this Category

Tech Support