(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Washer, ISO, Special Material, Standard Plating (Nickel Plating / Chrome Plating)【1-5,000 Pieces Per Package】

Round Washer, ISO, Special Material, Standard Plating (Nickel Plating / Chrome Plating)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It is inserted between the bearing surface and tightening section when tightening machine screws or bolts. ISO standard.
[Special Material]Brass
[Standard Plating]Nickel plating / chrome plating

(i)Caution

  • The product images are representative only.

Part Number

Configured Part Number is shown.

Part Number
WSI-BRH-M5
WSI-BRH-M6
WSI-BRH-M8
WSI-BRH-M10
WSI-BRH-M20
WSI-BRN-M2
WSI-BRN-M2.3
WSI-BRN-M2.6
WSI-BRN-M3
WSI-BRN-M4
WSI-BRN-M5
WSI-BRN-M6
WSI-BRN-M8
WSI-BRN-M10
WSI-BRN-M12
WSI-BRN-M14
WSI-BRN-M16
WSI-BRN-M20
WSI-BRN-M24
WSI-BRN-M30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details)

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating5.351Box/packageChrome Plating

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Chrome Plating6.461.6Box/packageChrome Plating

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Chrome Plating8.481.6Box/packageChrome Plating
1 Piece(s)Available

8 Days or more

10Chrome Plating10.5102Box/packageChrome Plating

100 Pieces Per Package

1 Pack(s)Available

17 Days or more

10Chrome Plating21203Box/packageChrome Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.220.3Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.52.30.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating2.82.60.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)

8 Days or more

10Nickel Plating3.230.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating4.340.8Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating5.351Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating6.461.6Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating8.481.6Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating10.5102Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating13122.5Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating15142.5Box/package[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating17163Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating21203Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Nickel Plating25244Box/package[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

10Nickel Plating31304Low Quantity Available beginning with 1 pc.[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Types (Applications) Flat Washer Type Flat Washer Material Brass

Additional Products in this Category

Tech Support