(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Fitting consists of a minimal 6 parts.
· New lock ring to tightly connect and softly separate the tube.
· Implements a joint function that carries out work more smoothly and reliably.
· The secret to excellent reliability is the ring packing which reduces the connection operation power of the tube and maintains air-tightness.
· PA+F/G resin (polyamide) is used as standard.
Part Number
Configured Part Number is shown.
Part Number |
---|
WPL04-M5 |
WPL06-01 |
WPL06-02 |
WPL10-01 |
WPL10-02 |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Body Material | PA+F/G (Polyamide) Resin | Seal Material | NBR |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | Standard/Mini | Applicable Fluid | Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | Male Elbows |
Operating Temperature | 0::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy