(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PushOne E Series 45 Degree Elbow (Part Numbers)

PushOne E Series 45 Degree Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this 45° elbow unit. The surface is resistant to degradation, preventing elution of copper ions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E45L4-PT1/8
E45L6-PT1/8
E45L10-PT1/4
E45L10-PT1/8
E45L10-PT3/8
E45L12-PT1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size
1 Piece(s)Available

11 Days or more

41/8
1 Piece(s)Available

11 Days or more

61/8
1 Piece(s)Available

10 Days or more

101/4
1 Piece(s)Available

10 Days or more

101/8
1 Piece(s)Available

10 Days or more

103/8
1 Piece(s)Available

10 Days or more

121/4

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows 45° Elbow
Types of connection screw R Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40
Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support