(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Touch Connector Five, H Type, Single Banjo

Touch Connector Five, H Type, Single Banjo
  • Volume Discount

[Features]
· Touch Connect FIVE H type utilizes an all-metal main body that is resistant to weld spatter.
· Metallic spatter cap protects the release ring and guide from weld spatter and also acts as the release ring.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HB-6-01S1
HB-6-02S1
HB-8-01S1
HB-8-02S1
HB-8-03S1
HB-10-01S1
HB-10-02S1
HB-10-03S1
HB-10-04S1
HB-12-02S1
HB-12-03S1
HB-12-04S1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

6R1/8
1 Piece(s)Available

13 Days or more

6R1/4
1 Piece(s)Available

13 Days or more

8R1/8
1 Piece(s)Available

13 Days or more

8R1/4
1 Piece(s)Available

13 Days or more

8R3/8
1 Piece(s)Available

13 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10R1/4
1 Piece(s)Available

13 Days or more

10R3/8
1 Piece(s)Available

13 Days or more

10R1/2
1 Piece(s)Available

13 Days or more

12R1/4
1 Piece(s)Available

13 Days or more

12R3/8
1 Piece(s)Available

13 Days or more

12R1/2

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Elbow Elbows Single banjo
Operating Temperature -5::60

Additional Products in this Category

Tech Support