(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No jigs or tools are required for connecting tubes to this 90° female elbow. The surface is resistant to degradation, preventing elution of copper ions.
Part Number
Configured Part Number is shown.
Part Number |
---|
AFL4-R1/8 |
AFL6-R1/4 |
AFL6-R1/8 |
AFL6-R3/8 |
AFL8-R1/4 |
AFL10-R1/4 |
AFL12-R3/8 |
Part Number |
---|
Loading...
Type | Push One Fitting | Body Material | Flame Retardant PBT Resin | Seal Material | Special NBR |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | For general air pressure | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | 90° Female Elbows |
Types of connection screw | Rc | Appearance Color | White | Operating Temperature Range (Air During use)(℃) | -20~80 |
Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | Electroless Nickel Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy