(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Plug-In Y Fitting KQ2XD, One-Touch Fitting【10 Pieces Per Package】

Double Plug-In Y Fitting KQ2XD, One-Touch Fitting
  • Volume Discount

One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into four in line with a one-touch fitting.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2XD04-06A
KQ2XD06-08A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

10 Pieces Per Package

1 Pack(s)Available

3 Days

44

10 Pieces Per Package

1 Pack(s)Available

3 Days

66

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Union Double Y Branch Number of Connection Tubes(piece) 4 Color White
Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support