(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Push One A Series 90° Elbow

Push One A Series 90° Elbow
  • Volume Discount

No jigs or tools are required for connecting tubes to this 90° elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AL16-R1/2
AL16-R3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship T Screw Size
1 Piece(s)Available

39 Days or more

1/2
1 Piece(s)Available

11 Days or more

3/8

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows 90° Elbow
Tube Size 1(φ) 16 Types of connection screw R Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support