(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Rotary Joints, Connector

Push to Connect Fittings - Rotary Joints, Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One-Touch Coupling for connecting tubes to swivel and rotary parts

  • inCAD Components

PDFP.2019-3491

Unit examples related to this product
Rotary Joints - Connector:Related Image

Specifications

Part Number-Nominal
RTCN4
RHTCN6
-
-
M5
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalThread Size
M
ABLPWidth Across HAllowable Revolutions (rpm)Turning Torque (g-cm)Effective Sectional Area (mm2)Mass (g)
TypeD
RTCN4M5M5332.629.61012500601.913
1R1/8834.130.13.614
6M5M5336.233.212.514500120-19
1R1/8836.932.9918
2R1/41138.932.823
81R1/8845.341.314.5174001502034
2R1/41144.338.332
3R3/8123839
102R1/41158.852.817.8223002003574
3R3/81256.850.570

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTCN4-1
RTCN4-M5
RTCN6-1
RTCN6-2
RTCN6-M5
RTCN8-1
RTCN8-2
RTCN8-3
RTCN10-2
RTCN10-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Nominal of connection screw
1 Piece(s)Available

8 Days or more

1041 (R1/8)
1 Piece(s)Available

8 Days or more

104M5
1 Piece(s)Available

8 Days or more

1061 (R1/8)
1 Piece(s)Available

8 Days or more

1062(R1/4)
1 Piece(s)Available

8 Days or more

106M5
1 Piece(s)Available

8 Days or more

1081 (R1/8)
1 Piece(s)Available

8 Days or more

1082(R1/4)
1 Piece(s)Available

8 Days or more

1083(R3/8)
1 Piece(s)Available

8 Days or more

10102(R1/4)
1 Piece(s)Available

8 Days or more

10103(R3/8)

Loading...

  1. 1

More Information

Rotary Joints - Connector:Related Image
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material Brass, Chrome Plating
Application Standard/Mini Applicable Fluid Air Fitting Type For Oscillating Parts, Rotary Parts
Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.