(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spatter Resistant Tube Fitting Brass Straight without Cover

Spatter Resistant Tube Fitting Brass Straight without Cover
  • Volume Discount

The main body and release ring are made of brass for superior flame retardancy and sputtering resistance.

[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments exposed to sparks.
· Release ring made of brass offers excellent flame retardancy and sputter resistance. The cover type prevents sputtering inside fitting and dust intrusion.
· An optional sputter cover prevents fine sparks from entering.
· By using a release ring cover (CS – sold separately), sparks that penetrate through the gap between the release ring and the tube cannot get close.

PDF

Part Number

Configured Part Number is shown.

Part Number
KC4-01-1
KC4-01-1-F
KC4-02-1
KC4-02-1-F
KC4-M5-1
KC4-M5-1-F
KC6-01-1
KC6-02-1
KC6-02-1-F
KC6-03-1
KC6-03-1-F
KC6-M5-1
KC6-M5-1-F
KC8-01-1
KC8-02-1
KC8-02-1-F
KC10-01-1-F
KC10-02-1
KC10-03-1
KC10-03-1-F
KC10-04-1
KC10-04-1-F
KC12-03-1
KC12-03-1-F
KC12-04-1
KC12-04-1-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1004R1/8
10 Piece(s)Available

18 Days or more

[Fluororubber] FKM0~1204R1/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1004R1/4
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204R1/4
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204MM5×0.8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1006R1/8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1006R1/4
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1206R1/4
10 Piece(s)Available

20 Days or more

[H-NBR] HNBR0~1006R3/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1206R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1006MM5×0.8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1206MM5×0.8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1008R1/8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1008R1/4
1 Piece(s)Available

8 Days or more

[Fluororubber] FKM0~1208R1/4
1 Piece(s)Available

9 Days or more

[Fluororubber] FKM0~12010R1/8
1 Piece(s)Available

Same day

Stock

[H-NBR] HNBR0~10010R1/4
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~10010R3/8
1 Piece(s)Available

8 Days or more

[Fluororubber] FKM0~12010R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~10010R1/2
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12010R1/2
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~10012R3/8
1 Piece(s)Available

8 Days or more

[Fluororubber] FKM0~12012R3/8
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~10012R1/2
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12012R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Straight

Additional Products in this Category

Tech Support