(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Square Shaft. (SQ10-290)

Strut Clamp - Square Shaft. SQ10-290
  • Volume Discount

•Type: Perpendicular
•Post Shape: Square
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

SQ10-290

 
Part Number
SQ10-290
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
F P □A (□S) □B
1 Piece(s)Available

12 Days or more

101113□10□10

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Square Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Please check the type/dimensions/specifications of the part SQ10-290 in the Strut Clamp - Square Shaft. series.

Products like this...

Part Number
SQ12-290
SQ13-290
SQ15-290
SQ16-290
SQ19-290
SQ20-290
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
F P □A (□S) □B
1 Piece(s)Available

11 Days or more

121215□12□12
1 Piece(s)Available

12 Days or more

131215□13□13
1 Piece(s)Available

12 Days or more

151420□15□15
1 Piece(s)Available

12 Days or more

161420□16□16
1 Piece(s)Available

12 Days or more

191724□19□19
1 Piece(s)Available

11 Days or more

201724□20□20

Additional Products in this Category

Tech Support