(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Different diameters, perpendicular, horizontal mounting direction.

Strut Clamp - Different diameters, perpendicular, horizontal mounting direction.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.

PDF

Part Number

Configured Part Number is shown.

CS209

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeT ShapedPost ShapeRound
Posts Dia.(mm)9Combined Posts Dia.Reducing
MaterialAluminumSurface TreatmentClear Anodize
CollarWhite (Standard Product) - -
Part Number
CS209
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type T Shaped Post Shape Round Posts Dia.(mm) 9
Combined Posts Dia. Reducing Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Please check the type/dimensions/specifications of the part CS209 in the Strut Clamp - Different diameters, perpendicular, horizontal mounting direction. series.

Additional Products in this Category

Tech Support