(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Round shafts, different diameters, T type, split.

Strut Clamps - Round shafts, different diameters, T type, split.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Unequal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS401
JC401
LJ401
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

12 Days or more

13
1 Piece(s)Available

8 Days or more

19.1

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Combined Posts Dia. Reducing
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support