(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Structural Pipe Clamp - Different diameter hole, round shape, with groove.

Structural Pipe Clamp - Different diameter hole, round shape, with groove.
  • Volume Discount

•Type: Parallel
•Post Shape: Round
•Posts Dia. (mm): 19.1
•Material: Aluminum
•Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

HL154

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeParallelPost ShapeRound
Posts Dia.(mm)19.1Combined Posts Dia.Reducing
MaterialAluminumSurface TreatmentClear Anodize
Dimensions⌀37X76CollarWhite (Standard Product)
Size (Installation Hole Diameter)φ19, φ25 - -
Part Number
HL154
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Parallel Post Shape Round Posts Dia.(mm) 19.1
Combined Posts Dia. Reducing Material Aluminum Surface Treatment Clear Anodize
Dimensions ⌀37X76 Collar White (Standard Product) Size (Installation Hole Diameter) φ19, φ25

Please check the type/dimensions/specifications of the part HL154 in the Structural Pipe Clamp - Different diameter hole, round shape, with groove. series.

Additional Products in this Category

Tech Support