(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Combination Shafts, Round and Square.

Strut Clamp - Combination Shafts, Round and Square.
  • Volume Discount

•Type: Perpendicular
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

Part Number
SH06-200
SH08-200
SH09-200
SH10-200
SH12-200
SH13-200
SH15-200
SH16-200
SH19-200
SH20-200
SH25-200
SH1009-200
SH1210-200
SH1310-200
SH1312-200
SH1513-200
SH1615-200
SH1915-200
SH1916-200
SH2019-200
SH2519-200
SH2520-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Combined Posts Dia. □A (□S)
1 Piece(s)Available

11 Days or more

6Equal Dia.□6
1 Piece(s)Available

8 Days or more

8Equal Dia.□8
1 Piece(s)Available

11 Days or more

9Equal Dia.□9
1 Piece(s)Available

8 Days or more

10Equal Dia.□10
1 Piece(s)Available

8 Days or more

12Equal Dia.□12
1 Piece(s)Available

8 Days or more

13Equal Dia.□13
1 Piece(s)Available

8 Days or more

15Equal Dia.□15
1 Piece(s)Available

8 Days or more

16Equal Dia.□16
1 Piece(s)Available

11 Days or more

19.1Equal Dia.□19
1 Piece(s)Available

8 Days or more

20Equal Dia.□20
1 Piece(s)Available

11 Days or more

25.1Equal Dia.□25
1 Piece(s)Available

12 Days or more

9Reducing□10
1 Piece(s)Available

8 Days or more

10Reducing□12
1 Piece(s)Available

11 Days or more

10Reducing□13
1 Piece(s)Available

11 Days or more

12Reducing□13
1 Piece(s)Available

8 Days or more

13Reducing□15
1 Piece(s)Available

11 Days or more

15Reducing□16
1 Piece(s)Available

10 Days or more

15Reducing□19
1 Piece(s)Available

11 Days or more

16Reducing□19
1 Piece(s)Available

11 Days or more

19.1Reducing□20
1 Piece(s)Available

11 Days or more

19.1Reducing□25
1 Piece(s)Available

8 Days or more

20Reducing□25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Combined Posts Dia. □A (□S)

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round / Square Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support