(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - For 13mm round shaft, perpendicular, square shaped.

Strut Clamp - For 13mm round shaft, perpendicular, square shaped.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

PJ403

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypePerpendicularPost ShapeRound
Posts Dia.(mm)13Combined Posts Dia.Equal Dia.
MaterialAluminumSurface TreatmentClear Anodize
Dimensions28X29X22CollarWhite (Standard Product)
Size (Installation Hole Diameter)φ13 - -
Part Number
PJ403
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Perpendicular Post Shape Round Posts Dia.(mm) 13
Combined Posts Dia. Equal Dia. Material Aluminum Surface Treatment Clear Anodize
Dimensions 28X29X22 Collar White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ403 in the Strut Clamp - For 13mm round shaft, perpendicular, square shaped. series.

Additional Products in this Category

Tech Support