(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Button Latch C-214

Slide Button Latch C-214
  • Volume Discount

•Main Body Length (mm): 51
•Main Body Width (mm): 35
•Depth (mm): 12.3
•Material: Aluminum Plate
•Surface Finish: Alumite Treatment

PDF

Part Number

Configured Part Number is shown.

C-214

 
Part Number
C-214
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 51 Main Body Width(mm) 35 Depth(mm) 12.3
Material Aluminum Plate Surface Finish Alumite Treatment Product Code 21340

Please check the type/dimensions/specifications of the part C-214 in the Slide Button Latch C-214 series.

Additional Products in this Category

Tech Support