(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Embedded Handle for Sealing FA-816

Embedded Handle for Sealing FA-816
  • Volume Discount

•Application: Special purpose truck
•Main Body Width (mm): 142
•Material: Aluminum Alloy
•Surface Finish: Baked Paint
•Collar: Silver metallic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-816-1-A
FA-816-1-B
FA-816-1-C
FA-816-2-B
FA-816-2-C
FA-816-3
FA-816-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe
(φ)
Main body length
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

12 Days or more

27.22303560749
1 Piece(s)Available

12 Days or more

21.72303560750
1 Piece(s)Available

15 Days or more

17.32303560274
1 Piece(s)Available

12 Days or more

21.723052.560286
1 Piece(s)Available

12 Days or more

17.323052.560752
1 Piece(s)Available

8 Days or more

17.31853560347
1 Piece(s)Available

12 Days or more

17.318552.560612

Loading...

  1. 1

Basic Information

Application Special purpose truck Main Body Width(mm) 142 Material Aluminum Alloy
Surface Finish Baked Paint Collar Silver metallic

Additional Products in this Category

Tech Support