(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle A-151R-F

Latch Type Plane Handle A-151R-F
  • Volume Discount

•Depth (mm): 33.5
•Plate Thickness: 3
•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating
•Key: TAK60

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-151R-F-1-1-TAK60
A-151R-F-2-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Main body length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

12 Days or more

8310204080
1 Piece(s)Available

8 Days or more

739204081

Loading...

  1. 1

Basic Information

Key TAK60 Depth(mm) 33.5 Plate Thickness 3
Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support