(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Door Latch C-1868

Stainless Steel, Door Latch C-1868
  • Volume Discount

•Main Body Length (mm): 50
•Main Body Width (mm): 85
•Material: Stainless Steel Plate
•Main Body Thickness: 16

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1868-L
C-1868-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRight and Left Product Code
1 Piece(s)Available

8 Days or more

10For Left Side21525
1 Piece(s)Available

12 Days or more

10For Right Side21703

Loading...

  1. 1

Basic Information

Main body length(mm) 50 Main Body Width(mm) 85 Material Stainless Steel Plate
Main Body Thickness 16

Additional Products in this Category

Tech Support